Actuator, ICAD 600TS
027H9068
Product Type: ICAD 600TS, Used for product: ICMTS 20B66; ICMTS 20B; ICMTS 20A; ICMTS 20C; ICMTS 20 A33
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICAD
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Analog input current opt. [mA] [max] | 20 mA |
| Analog input current opt. [mA] [min] | 4 mA |
| Analog input Volt opt. [V] d.c [max] | 10 V |
| Analog input Volt opt. [V] d.c [min] | 2 V |
| Analog output options [mA] [max] | 20 mA |
| Analog output options [mA] [min] | 4 mA |
| Approval | CECRNEACLLC CDC TYSKUL |
| Cable length [in] | 60.00 in |
| Cable length [m] | 1.500 m |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Compatible Danfoss controllers | EKC 326A |
| Contains batteries | No |
| Control cable size [AWG] | 7 x ~24 AWG, Ø0.24 in |
| Control cable size [mm2] | 7 x 0,25 mm, Ø6 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dig. Output-Ext supply [V] d.c [max] | 24 V |
| Dig. Output-Ext supply [V] d.c [min] | 5 V |
| Digital Output-Load [Ohm] | 50 Ohm |
| Digital Output-Max Load [mA] | 50 mA |
| Digital outputs (DO) [pc] | 3 pc |
| Display type | LCD |
| Enclosure rating IP | IP67 |
| Enclosure rating Nema (~) | 6 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Digital output |
Characteristic | Value |
|---|---|
| Load Analog input Current[Ohm] | 200 Ohm |
| Load Analog input Voltage[Ohm] | 10000 Ohm |
| Load Analog output max [Ohm] | 250 Ohm |
| Material Description | ICAD 600TS actuator with cables |
| Motor type | Digital stepper mortor |
| Output configuration | NPN Transistor |
| Packing format | Single pack |
| Parts Program name | ICMTS |
| Product accessories | ICAD accessories |
| Product description | Actuator |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Actuator |
| Product Type | ICAD 600TS |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Supply cable size [AWG] | 3 x ~22 AWG, Ø0.19 in |
| Supply cable size [mm2] | 3 x 0,34 mm, Ø4,8 mm |
| Supply voltage [V] DC | 24.00 V |
| Supply voltage load [A] | 1.2 A |
| Supply voltage tolerance [%] [max] | 10 % |
| Supply voltage tolerance [%] [min] | -15 % |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -22 °F |
| Total steps | 250 (full steps) |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Used for product | ICMTS 20 A33ICMTS 20AICMTS 20BICMTS 20B66ICMTS 20C |
| Valve operation | Modulating;ON/OFF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.748 Kilogram |
| Net weight | 1.714 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428248808 |