NRVS
Check valve type NRVS has no damping feature and therefore can only be used for liquid line applications. NRVS is designed to be mounted directly to PM or solenoid valves EVRA/EVRAT.
Features and benefits
- Ensures correct direction of flow
- Applicable to HCFC, HFC and R717 (Ammonia)