Check valve, NRVA 15
027X0353
Connection standard: ASME B 16.11, Connection type: Butt weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NRVA
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 in |
Connection standard | ASME B 16.11 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
In scope of WEEE and contain batteries | No |
Material Description | NRVA 15 Check Valve, 3/8" BW FLGS |
Packing format | Single pack |
Characteristic | Value |
---|---|
Parts included | Flange |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Product Type | NRVA 15 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.227 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.007 Liter |
EAN | 5702428538930 |