
Check valve, NRVA 20
027X0334
Connection standard: ASME B 16.11, Connection type: Butt weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NRVA
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection standard | ASME B 16.11 |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Further information | 0.3 bar/4.35 psi spring |
Material Description | NRVA 20, 3/4" BW, with 4.35 PSI spri |
Characteristic | Value |
---|---|
Packing format | Single pack |
Parts included | Flange |
Product Type | NRVA 20 |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.66 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428951296 |