
Check valve, NRVA 15
027X0325
Product description: Check Valve, Connection size [in]: 3/8 in, Connection standard: ANSI, Connection type: Socket weld
027X0325
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 in |
| Connection standard | ANSI |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | NRVA 15, 3/8" SOC CHECK VALVE |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | Flange |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | NRVA 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.25 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 2.266 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428921947 |
| Proposition 65 | Cancer and Reproductive Harm |