
Check valve, NRVA 20
027X0247
Product description: Check Valve, Connection size [in]: 3/4 in, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Butt weld
027X0247
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/4 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | NRVA 20, 3/4" BW Check Valve |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | Flange |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | NRVA 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.16 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 2.612 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428822022 |
| Proposition 65 | Cancer and Reproductive Harm |