Danfoss logo
NRVA 25-50

Check valve, NRVA 50

027X0189

Product description: Check Valve, Connection size [in]: 2 in, Connection standard: ASME B 16.11, Connection type: Socket weld

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]2 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionNRVA 50 CHECK VALVE, 2" SW FLGS
Characteristic
Value
Packing formatSingle pack
Parts includedFlange
Product descriptionCheck Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameCheck valve
Product TypeNRVA 50
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight6.46 Kilogram
Net weight5.023 Kilogram
Volume15.183 Liter
Characteristic
Value
EAN/UPC5702428491617
Proposition 65Cancer and Reproductive Harm