Check valve, NRVA 40
027X0188
Connection standard: ASME B 16.11, Connection type: Socket weld
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | VALVULAS DE RETENCION |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | NRVA 40 CHECK VALVE 1 1/2" SW |
Characteristic | Value |
---|---|
Packing format | Single pack |
Parts included | Flange |
Product Type | NRVA 40 |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.24 Kilogram |
Net weight | 5.545 Kilogram |
Volume | 15.183 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428491600 |
Proposition 65 | Cancer and Reproductive Harm |