
Check valve, NRVA 32
027X0187
Product description: Check Valve, Connection size [in]: 1 1/4 in, Connection standard: ASME B 16.11, Connection type: Socket weld
027X0187
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | 0.3 bar/4.35 psi spring |
Characteristic | Value |
|---|---|
| Material Description | NRVA 32 1 1/4" SW FLGS, 4.35 PSI SPR |
| Packing format | Single pack |
| Parts included | Flange |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | NRVA 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.66 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428491594 |
| Proposition 65 | Cancer and Reproductive Harm |