Danfoss logo
NRVA 25-50

Check valve, NRVA 25

027X0186

Connection standard: ASME B 16.11, Connection type: Socket weld

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection size [in]1 in
Connection standardASME B 16.11
Connection typeSocket weld
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)
Further information0.3 bar/4.35 psi spring
Material DescriptionNRVA 25 1" SW FLGS, 4.35 PSI SPRING
Characteristic
Value
Packing formatSingle pack
Parts includedFlange
Product TypeNRVA 25
Product descriptionCheck Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameCheck valve
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)

General specifications

Characteristic
Value
Gross weight3.68 Kilogram
Net weight0.007 Kilogram
Volume5.372 Liter
Characteristic
Value
EAN/UPC5702428491587
Proposition 65Cancer and Reproductive Harm