Danfoss logo
NRVA 25-50

Check valve, NRVA 25

027X0184

Product description: Check Valve, Connection size [in]: 1 in, Connection standard: ASME B 16.11, Connection type: Socket weld

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionNRVA 25 CHECK VALVE 1" SW
Characteristic
Value
Packing formatSingle pack
Parts includedFlange
Product descriptionCheck Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameCheck valve
Product TypeNRVA 25
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight3.58 Kilogram
Net weight0.007 Kilogram
Volume5.372 Liter
Characteristic
Value
EAN/UPC5702428486576
Proposition 65Cancer and Reproductive Harm