SCA-X SS / CHV-X SS
In certain specific areas such as outdoor applications and corrosive atmospheres, such as coastal installations, there is a need for high surface protection to prevent failure due to corrosion.
Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.
SCA-X SS are check valves with a built-in stop valve function. CHV-X SS are check valves only.
The valves are designed to open at very low differential pressures, allow favorable flow conditions and are easy to disassemble for inspection and service.
The valve cone has a built-in flexibility to ensure a precise and tight closing towards the valve seat.
A well-balanced dampening effect between the piston and the cylinder gives an optimal protection during low loads and against pulsations.
Features and benefits
- Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2), Propane, Butane, Isobutane and Ethane
- Designed to give favorable flow condition
- Internal back seating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure (SCA-SS)
- Housing is made of special cold resistant stainless steel approved for low temperature operations
- Easy to disassemble for inspection and service
- Butt-weld DIN and ANSI connections
- Max. operating pressure: 52 bar g (754 psig)
- Temperature range: -60/+150 °C (*76 +302 °F)
- Compact and light valves for easy handling and installation