
Check valve, CHV 125
148X1022
Product description: Check Valve, Connection size [in]: 5 in, Connection standard: ASME B 36.10M SCHEDULE 40, Connection type: Butt weld
148X1022
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 5 in |
| Connection size [mm] | 125 mm |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Inlet connection type | Butt weld |
| Material Description | CHV-X 125, 5" BW Straight Check Valve |
| Packing format | Single pack |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | CHV 125 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52.5 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428960847 |
| Proposition 65 | Cancer and Reproductive Harm |