Check valve, CHV 80
148X1020
Connection size [mm]: 80, Connection type: Butt weld, Direction: Straightway
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA-X / CHV-X
Product specifications
Characteristic | Value |
---|---|
Connection size [in] | 3 in |
Connection size [mm] | 80 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Material Description | CHV-X 80, 3" BW Straight Check Valve |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Product Type | CHV 80 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.302 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
Characteristic | Value |
---|---|
EAN | 5702428960823 |
Proposition 65 | Cancer and Reproductive Harm |