
Check valve, CHV 50
148X1018
Product description: Check Valve, Connection size [in]: 2 in, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Socket
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA-X / CHV-X
148X1018
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 in |
| Connection size [mm] | 50 mm |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Socket |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Material Description | CHV-X 50, 2" SOC Straight Check ValvValv |
| Packing format | Single pack |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | CHV 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.37 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428960809 |
| Proposition 65 | Cancer and Reproductive Harm |