
Check valve, CHV 40
148X1017
Product description: Check Valve, Connection size [in]: 1 1/2 in, Connection standard: ASME B 16.11, Connection type: Socket weld
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection size [in] | 1 1/2 in |
| Connection size [mm] | 40 mm |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| Cv value [gal/min] | 24.400 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 12 |
| Kv value [m³/h] | 21.000 m³/h |
| Material Description | CHV-X 40 SOC STR Check Valve PS52 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MinODP [bar] | 0.040 bar |
| MinODP [psi] | 0.580 psi |
| Packing format | Single pack |
| Parts Program name | CHV-X |
| PED category | II |
| Product accessories | SVL Flexline accessories |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | CHV 40 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.179 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 5.372 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428960397 |
| Proposition 65 | Cancer and Reproductive Harm |