
Check valve, CHV 25
148X1015
Connection size [mm]: 25, Connection type: Socket, Direction: Straightway
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA-X / CHV-X
Product specifications
Characteristic | Value |
---|---|
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Socket |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Material Description | CHV-X 25, 1" SOC Straight Check Valv |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | CHV 25 |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.524 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428960373 |
Proposition 65 | Cancer and Reproductive Harm |