
Check and Stop valve, SCA 65, Direction: Angleway, Connection standard: EN 10220
148G3135
Connection material: Steel, Max. Working Pressure [bar]: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA-X / CHV-X
Product specifications
Characteristic | Value |
|---|---|
| Approval | CELLC CDC EURO-TYSKUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Yellow |
| Connection material | Steel |
| Connection size [in] | 2 1/2 in |
| Connection size [mm] | 65 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv value [gal/min] | 83.520 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Kv value [m³/h] | 72.000 m³/h |
Characteristic | Value |
|---|---|
| Material Description | SCA 65 D ANG STOP/CHECK VALVE |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Packing format | Single pack |
| PED category | II |
| Product description | Stop check valve |
| Product group | Check valves |
| Product line | Industrial Refrigeration |
| Product name | Check and Stop valve |
| Product Type | SCA 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507A |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.042 Kilogram |
| Net weight | 6.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.419 Liter |
| EAN/UPC | 5702428191531 |