Danfoss logo
CHV-X Straightway - Check valve

Check valve, CHV 100

027X0401

Product description: Check Valve, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Butt weld

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialSteel
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Characteristic
Value
Inlet connection typeButt weld
Material DescriptionCHV-X 100 A STR Check Valve PS65
Packing formatSingle pack
Product descriptionCheck Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameCheck valve
Product TypeCHV 100
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight16.61 Kilogram
Net weight14.994 Kilogram
Volume32.295 Liter
Characteristic
Value
EAN/UPC5715162445228
Proposition 65Cancer and Reproductive Harm