
Function module, SCA-X 50, SVL Flexline
148B4930
Used for product: ICF 50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SCA
148B4930
Product specifications
Characteristic | Value |
|---|---|
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SCA-X 50 top complete for ICF |
| Packing format | Single pack |
| Parts Program name | ICF |
| Product group | Check valves |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | SCA-X 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR170R22R290R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR600R600aR717R744 |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 246 °F |
| Temperature range [°F] [min] | -76 °F |
| Type designation | Top Complete |
| Used for product | ICF 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.61 Kilogram |
| Net weight | 2.519 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.933 Liter |
| EAN/UPC | 5702428901635 |