
Multifunction valve body, SVL-140B 100, Max. Working Pressure [bar]: 140
148B6918
Parts Program name: FIA-140B; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 100, Outlet connection size [mm]: 100
Product specifications
Characteristic | Value |
---|---|
Approval | C UL US LISTEDCEUKCA |
Basic Data Text Template | SVL-140B Valve Housing 100 A/D ANG |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80EN10216-2 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection size [in] | 4 in |
Inlet connection size [mm] | 100.00 mm |
Inlet connection type | Butt weld |
Material Description | SVL-140B Valve Housing 100 A/D ANG |
Max. Working Pressure [bar] | 140.0 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 4 in |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 100.0 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | FIA-140BSVA-140B |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product line | Industrial Refrigeration |
Product name | Multifunction valve body |
Product Type | SVL-140B 100 |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
UL evaluated | Yes |
Used for product | FIA-140B 100SVA-140B 100 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.65 Kilogram |
Net weight | 10.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 26.817 Liter |
EAN/UPC | 5715162685259 |