
Function module, CHV-140B 50-65, SVL Flexline, Max. Working Pressure [bar]: 140
148B6876
Used for product: SVL-140B 50; SVL-140B 65, Type designation: Top Complete
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCE |
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | CHV-140B Top Complete 50-65 |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Packing format | Single pack |
| Parts Program name | CHV-140B |
| Product accessories | SVL Flexline accessories |
Characteristic | Value |
|---|---|
| Product group | Check valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | CHV-140B 50-65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | Top Complete |
| Used for product | SVL-140B 50SVL-140B 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.744 Kilogram |
| Net weight | 2.43 Kilogram |
| Volume | 1.896 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162794623 |
| Proposition 65 | Cancer and Reproductive Harm |