
Cartridge pressure switch, ACB, 42.00 bar, 33.00 bar
061F6455
Higher activ. pressure [bar]: 42.00, Lower activ. pressure [bar]: 33.00, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB
Product specifications
Characteristic | Value |
---|---|
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -20 °F |
Approval | C UL US UL60730CE 0035TÜV |
Burst pressure [bar] | 200.0 bar |
Burst pressure [psig] | 2900 psig |
CE evaluated | Yes |
Cable length [in] | 59.06 in |
Cable length [m] | 1.500 m |
Cable type | AWG18 |
China RoHS compliance | Yes exceed limitations |
Contact function | SPST(NC) |
Contact rating | AC=6 A, 250 V |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical connection | Cable |
Enclosure rating IP | IP65 |
Higher activ. pressure [bar] | 42.00 bar |
Higher activ. pressure [psi] | 609 psi |
Housing | Regular hot-melt |
Lower activ. pressure [bar] | 33.00 bar |
Lower activ. pressure [psi] | 479 psi |
Lubricants compatibility | Oilfree applications |
Material Description | ACB Cartridge Switch 2UB1282W I/100 |
Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 653 psig |
Medium temperature range [°C] [max] | 135 °C |
Medium temperature range [°C] [min] | -55 °C |
Medium temperature range [°F] [max] | 275 °F |
Medium temperature range [°F] [min] | -70 °F |
Mounting | Vertical +/- 45º |
Oil free refrigerants | R134aR513A |
Packing format | Industrial pack |
Pressure connection notes | Cu-tube (tip=7mm) |
Pressure connection size [mm] | 6.00 mm |
Pressure connection type | Solder, ODM |
Pressure range category | High pressure |
Product Type | ACB |
Product accessories | Switches accessories |
Product group | Switches and thermostats |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Cartridge pressure switch |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
Reset function | Auto |
SCIP dossier product name | ACB/LCB, Cartridge pressure switch, solder connection |
Serviceable | No |
Specification key | ACB-2UB1282W |
UL approved refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
UL evaluated | Yes |
Wire colour | Black |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.084 Kilogram |
Net weight | 0.08 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428511704 |