
SGN 12, Sight glass, Flare, 12.00 mm, Flare, 12.00 mm
014-0139
Inlet connection type: Flare, Inlet size [mm]: 12.00, Outlet connection type: Flare, Outlet size [mm]: 12.00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SG / SGP
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C | R134a: 30 ppmR22: 30 ppmR404A: 20 ppmR407A: 29 ppmR407C: 30 ppmR407F: 30 ppmR448A: 28 ppmR449A: 29 ppmR450A: 23 ppmR452A: 20 ppmR507A: 15 ppmR513A: 22 ppm |
Green: max moist con@43 °C | R134a: 45 ppmR22: 50 ppmR404A: 25 ppmR407A: 48 ppmR407C: 60 ppmR407F: 60 ppmR448A: 70 ppmR449A: 53 ppmR450A: 46 ppmR452A: 30 ppmR507A: 30 ppmR513A: 22 ppm |
Inlet Internal/External | Internal |
Inlet connection type | Flare |
Inlet size [in] | 1/2 in |
Inlet size [mm] | 12.00 mm |
Lubricants compatibility | Oilfree applications |
Material Description | SGN 12 Sight Glass M/24x3 |
Max. Working Pressure [bar] | 35.0 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | N indicator |
Oil free refrigerants | R134aR513A |
Outlet Internal/External | External |
Characteristic | Value |
---|---|
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Outlet size [mm] | 12.00 mm |
Packing format | Multi pack |
Product Type | SGN 12 |
Product accessories | Generic accessories |
Product group | Sight glasses |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Sight glass |
Quantity per packing format | 24 pc |
Refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
UL evaluated | Yes |
Yellow: min moist con@25 °C | R134a: 100 ppmR22: 120 ppmR404A: 70 ppmR407A: 115 ppmR407C: 140 ppmR407F: 168 ppmR448A: 110 ppmR449A: 105 ppmR450A: 148 ppmR452A: 79 ppmR507A: 60 ppmR513A: 75 ppm |
Yellow: min moist con@43 °C | R134a: 170 ppmR22: 200 ppmR404A: 100 ppmR407A: 192 ppmR407C: 225 ppmR407F: 240 ppmR448A: 227 ppmR449A: 200 ppmR450A: 245 ppmR452A: 143 ppmR507A: 110 ppmR513A: 123 ppm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.236 Kilogram |
Net weight | 0.235 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702422108085 |