
Sensors, DOOR MONITOR SWITCH ASSEMBLY
DRMON-1
DOOR MONITOR SWITCH ASSEMBLY, Packing format: Single pack, Quantity per packing format: 1
DRMON-1
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DOOR MONITOR SWITCH ASSEMBLY |
| Packing format | Single pack |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Accessory |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 72 Gram |
| Net weight | 70 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.124 Liter |
| EAN/UPC | 5702428455398 |