Gas detection unit, Sensor cartridge
148H6259
Sensor type: Infrared, Refrigerants: R744, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 50000
Product specifications
Characteristic | Value |
---|---|
Alarm limits high [ppm] | 18000 ppm |
Alarm limits low [ppm] | 5000 ppm |
Approval | ATEX |
DG Indicator Profile | Not relevant for dangerous goods |
Division | 40 |
Gas detecting sensor version | Heavy Duty |
Material Description | GDC IR 50000 Heavydu sens replacement |
Packing format | Multi pack |
Parts included | Calibration certificate |
Product Type | Sensor cartridge |
Product description | Sensor replacement |
Product group | Sensors |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Gas detection unit |
Quantity per packing format | 10 pc |
Refrigerants | R744 |
Refrigerants range [ppm] [max] | 50000 ppm |
Refrigerants range [ppm] [min] | 0 ppm |
Sensor cartridge material | Stainless steel |
Sensor type | Infrared |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 216 Gram |
Net weight | 165 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255064190 |