Gas detection unit, Sensor cartridge
148H6257
Sensor type: Pellistor, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 10000
148H6257
Product specifications
Characteristic | Value |
|---|---|
| Alarm limits high [ppm] | 9000 ppm |
| Alarm limits low [ppm] | 5000 ppm |
| Approval | CEUL |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Gas detecting sensor version | Basic |
| Material Description | GDA P Basic Remote sensor replacement |
| Packing format | Multi pack |
| Parts included | Calibration certificateSensor replacement |
| PFAS content [Yes/No] | No |
| Product description | Sensor replacement |
Characteristic | Value |
|---|---|
| Product group | Sensors |
| Product line | Industrial Refrigeration |
| Product name | Gas detection unit |
| Product Type | Sensor cartridge |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Refrigerants | R717 |
| Refrigerants range [ppm] [max] | 10000 ppm |
| Refrigerants range [ppm] [min] | 0 ppm |
| Sensor cartridge material | Polycarbonate |
| Sensor type | Pellistor |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32 Gram |
| Net weight | 7 Gram |
| Volume | 0.108 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255064121 |
| Proposition 65 | No significant risk |