
Gas detection unit, Sensor cartridge
148H6255
Sensor type: Infrared, Refrigerants: R744, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 50000
148H6255
Product specifications
Characteristic | Value |
|---|---|
| Alarm limits high [ppm] | 9000 ppm |
| Alarm limits low [ppm] | 5000 ppm |
| Approval | ATEX |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Gas detecting sensor version | Heavy Duty |
| Material Description | GDC IR 50000 Heavy Duty sens replacement |
| Packing format | Multi pack |
| Parts included | Calibration certificate |
| Product description | Sensor replacement |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Gas detection unit |
| Product Type | Sensor cartridge |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Refrigerants range [ppm] [max] | 50000 ppm |
| Refrigerants range [ppm] [min] | 0 ppm |
| Sensor cartridge material | Stainless steel |
| Sensor type | Infrared |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.216 Kilogram |
| Net weight | 0.165 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.345 Liter |
| EAN/UPC | 5715162525135 |