Gas detecting sensor, Sensor Boards
148H5218
Function: Gas detecting sensor
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Function | Gas detecting sensor |
In scope of WEEE and contain batteries | No |
Material Description | GDC IR 10000 IP 65 Sensor PCB |
Packing format | Single pack |
Product group | Sensors |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Gas detecting sensor |
Product Type | Sensor Boards |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.164 Kilogram |
Net weight | 0.101 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.344 Liter |
EAN | 5702428879637 |