
Repair kit, AKS 4100 U, Sealing parts
084H4554
Product Type: AKS 4100 U, Type designation: Sealing parts, Used for product: AKS 4100 U
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Sensors and Transmitters
084H4554
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AKS 4100U - Coaxial D22 - ¾"NPT – 19.2” |
| Packing format | Single pack |
| Product group | Liq. level sensor spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | AKS 4100 U |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Diboron trioxide (B2O3, CAS no. 1303-86-2)Lead titanium zirconium oxide (CAS no. 12626-81-2) |
| SCIP dossier no. | c3da0d4e-d473-4a23-8cd7-b50446d6c214 |
| SCIP dossier product name | AKS 4000 |
| Type designation | Sealing parts |
| Used for product | AKS 4100 U |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428940849 |
| Proposition 65 | Cancer and Reproductive Harm |