
Sensors accessories, Service kit
080Z2297
Function: Check of gas detection system, Further information: 110 Litre Cylinder
080Z2297
Product specifications
Characteristic | Value |
|---|---|
| Application area | Gas Detection |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| Function | Check of gas detection system |
| Further information | 110 Litre Cylinder |
| Material Description | Calibration GasCylinder CAN110/CO2/10000 |
| Packing format | Single pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Sensors accessories |
| Product line | Electronic Controllers and Services |
| Product name | Service kit |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.24 Liter |
| EAN/UPC | 5702428910781 |