
Temperature transmitter, MBT 5550, 200 mm, G,3/4
097U0329
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
Cable type | N/A |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Enclosure rating IP | IP65 |
Insertion length [in] | 7.870 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Material Description | Sensor MBT 5550-0000-0200-11-115 |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Type | MBT 5550 |
Characteristic | Value |
---|---|
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature transmitter |
Protection tube diameter [in] | 0.310 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
Sensor Insert | Exchangeable |
Sensor elem. resistance [Ohm] | 1000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | ISO 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 32.00 V |
Supply voltage [V] DC [min] | 10.00 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 150 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type designation | MBT 5550-0000-0200-11-115 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.107 Kilogram |
Net weight | 0.09 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.495 Liter |
EAN/UPC | 5715162967430 |