Temperature sensor, ETN, 3 m
077F8798
Function: Cabinet sensor, Cable length [in]: 118.11
077F8798
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 118.11 in |
| Cable length [m] | 3.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Cabinet sensor |
| Material Description | NTC Temperature sensor |
| Number of terminals [pcs] | 2 pc |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | ETN |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| SCIP dossier product name | NTC Temperature sensor Cable |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ERCETC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.088 Kilogram |
| Net weight | 0.081 Kilogram |
| Volume | 0.394 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428434669 |
| Proposition 65 | Cancer and Reproductive Harm |