Temperature sensor, ETN, 1 m
077F8786
Function: Cabinet sensor, Cable length [in]: 39.37
077F8786
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 39.37 in |
| Cable length [m] | 1.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Cabinet sensor |
| Material Description | NTC Temperature sensor |
| Number of terminals [pcs] | 2 pc |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | ETN |
| Quantity per packing format | 120 pc |
| REACH Candidate List substances | No |
| SCIP dossier no. | 5bbfa8b9-52ce-483c-b0fa-e2ed0bcc8e0a |
| SCIP dossier product name | NTC Temperature sensor Cable |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ERCETC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.029 Kilogram |
| Volume | 0.095 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428434690 |
| Proposition 65 | Cancer and Reproductive Harm |