
Temperature sensor, AKS 21 A, 20 m, Pt, 1000 Ohm
097U0356
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
097U0356
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 180 °C |
| Ambient temperature max. [°F] | 356 °F |
| Approval | CE |
| Cable length [in] | 747.40 in |
| Cable length [m] | 20.000 m |
| Cable tempr. range [°C] [max] | 200 °C |
| Cable tempr. range [°C] [min] | -60 °C |
| Cable type | Silicone |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection size | 2 wire |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sensor AKS 21A, 20M |
| Measuring range [°C] [max] | 200 °C |
| Measuring range [°C] [min] | -60 °C |
| Measuring range [°F] [max] | 392 °F |
Characteristic | Value |
|---|---|
| Measuring range [°F] [min] | -76 °F |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | AKS 21 A |
| Protection tube diameter [in] | 0.230 in |
| Protection tube diameter [mm] | 5.8 mm |
| Protection tube length [in] | 1.58 in |
| Protection tube length [mm] | 40.0 mm |
| Protection tube material | STAINLEES STEEL |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | No |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.668 Kilogram |
| Net weight | 0.65 Kilogram |
| Volume | 0.38 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255064534 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |