
Temperature sensor, AKS 21 A, 15 m, Pt, 1000 Ohm
097U0355
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 180 °C |
Ambient temperature max. [°F] | 356 °F |
Cable length [in] | 590.55 in |
Cable length [m] | 15.000 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable type | Silicone |
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
Material Description | Sensor AKS 21A, 15M |
Measuring range [°C] [max] | 200 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 392 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Characteristic | Value |
---|---|
Product Type | AKS 21 A |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.230 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40.0 mm |
Protection tube material | STAINLEES STEEL |
Quantity per packing format | 20 pc |
Sensor Insert | Fixed |
Sensor elem. resistance [Ohm] | 1000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.51 Kilogram |
Net weight | 0.485 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.38 Liter |
EAN/UPC | 5715255064503 |