
Temperature sensor, AKS 12, 0.75 m, Pt, 1000 Ohm
097U7156
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKS 12, AKS 12, AKS 12, AKS 12, AKS 12, AKS 12, AKS 12
097U7156
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 100 °C |
| Ambient temperature max. [°F] | 212 °F |
| Approval | CE |
| Cable length [in] | 29.53 in |
| Cable length [m] | 0.750 m |
| Cable tempr. range [°C] [max] | 100 °C |
| Cable tempr. range [°C] [min] | -40 °C |
| Cable type | PVC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection size | 2 wire |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Deleted - Sensor AKS 12 0.75m PT1000 |
| Measuring range [°C] [max] | 100 °C |
| Measuring range [°C] [min] | -40 °C |
| Measuring range [°F] [max] | 212 °F |
Characteristic | Value |
|---|---|
| Measuring range [°F] [min] | -40 °F |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | AKS 12 |
| Protection tube diameter [in] | 0.230 in |
| Protection tube diameter [mm] | 5.8 mm |
| Protection tube length [in] | 1.58 in |
| Protection tube length [mm] | 40.0 mm |
| Protection tube material | STAINLEES STEEL |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | No |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.05 Kilogram |
| Volume | 0.211 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424588373 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |