
Temperature sensor, AKS 11, 15 m, Pt, 1000 Ohm
097U0352
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
097U0352
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 100 °C |
| Ambient temperature max. [°F] | 212 °F |
| Approval | CE |
| Cable length [in] | 591.00 in |
| Cable length [m] | 15.000 m |
| Cable tempr. range [°C] [max] | 100 °C |
| Cable tempr. range [°C] [min] | -40 °C |
| Cable type | PVC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection size | 2 wire |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Sensor AKS 11 15m I/30 |
| Measuring range [°C] [max] | 100 °C |
| Measuring range [°C] [min] | -40 °C |
| Measuring range [°F] [max] | 212 °F |
| Measuring range [°F] [min] | -40 °F |
| Packing format | Industrial pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | AKS 11 |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.29 Kilogram |
| Net weight | 0.258 Kilogram |
| Volume | 0.53 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255063742 |
| Proposition 65 | No significant risk |