Danfoss logo
PAGM for halocarbon-product-category

PAGM for halocarbon

The PAGM-IR for Halocarbon is a portable gas monitor designed to detect leaks at low ppm levels of various refrigerants, including halocarbons. It features a built-in library of over 60 refrigerants and is capable of accurately detecting the smallest leaks at the source. The device is immune to sudden changes in temperature or humidity and does not require zeroing of positive readings in the event of prolonged gas exposure. It also has a data logging capacity of up to 200 readings.

Features and benefits

  • High Sensitivity: Capable of detecting halocarbon refrigerants at very low ppm levels.
  • Built-in Library: Includes a library of over 60 refrigerants for versatile use.
  • Temperature and Humidity Immunity: The IR sensor is immune to sudden changes in temperature or humidity, ensuring consistent performance.
  • No Zeroing Required: Does not require zeroing of positive readings even after prolonged gas exposure.
  • Data Logging: Can log up to 200 readings, allowing for comprehensive monitoring and analysis.
  • Portable Design: Lightweight and easy to carry, making it ideal for on-site inspections.