Gas detections monitors
Product types shown: 3

HGM-400
The HGM-400 is a multi-zone gas monitor designed for low-level continuous monitoring of multiple refrigerant gases. It is used in commercial refrigeration systems to ensure compliance with refrigerant monitoring requirements such as ANSI/BSR ASHRAE 15-2007 and ASHRAE Safety Code 34-2007. The system is capable of monitoring multiple areas and is designed to detect CFC, HCFC, and HFC refrigerant gases.

PAGM for CO2
The Portable Aspirated Gas Monitor (PAGM) for CO2 is a highly sensitive and accurate device designed for detecting leaks of carbon dioxide (CO2) at low parts per million (ppm) levels. This portable monitor is equipped with an infrared (IR) sensor that ensures precise detection of CO2 leaks, making it an essential tool for maintaining safety and efficiency in environments where CO2 is used.

PAGM for halocarbon
The PAGM-IR for Halocarbon is a portable gas monitor designed to detect leaks at low ppm levels of various refrigerants, including halocarbons. It features a built-in library of over 60 refrigerants and is capable of accurately detecting the smallest leaks at the source. The device is immune to sudden changes in temperature or humidity and does not require zeroing of positive readings in the event of prolonged gas exposure. It also has a data logging capacity of up to 200 readings.