Gas detection unit, Heavy Duty
148H6076
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Infrared, Refrig. range [ppm] sensor1: 0 - 50000
148H6076
Product specifications
Characteristic | Value |
|---|---|
| Alarmlimits high [ppm] sensor1 | 18000 ppm |
| Alarmlimits low [ppm] sensor1 | 5000 ppm |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | LCD display |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Gas detecting sensor version | Heavy Duty |
| Material Description | GDC Gas detection unit IR 50000 Heavydu |
| Packing format | Multi pack |
| Parts included | ATEX/IECEx certificate |
| Power consumption [A] | 0.13 A |
| Product group | Sensors |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Gas detection unit |
| Product Type | Heavy Duty |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Refrig. range [ppm] sensor1 [max] | 50000 ppm |
| Refrig. range [ppm] sensor1 [min] | 0 ppm |
| Refrigerants | R744 |
| Relative humidity (RH) [%] [max] | 85 % |
| Relative humidity (RH) [%] [min] | 15 % |
| Response delay [s] | 0 s |
| Sensor 1 type | Infrared |
| Supply voltage [V] AC [max] | 28 V |
| Supply voltage [V] AC [min] | 16 V |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -20 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -4 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.415 Kilogram |
| Net weight | 1.35 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.19 Liter |
| EAN/UPC | 5715255041344 |