
Gas detection unit, Basic
148H6080
Gas detecting sensor version: Basic, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 28000
148H6080
Product specifications
Characteristic | Value |
|---|---|
| Alarmlimits high [ppm] sensor1 | 25000 ppm |
| Alarmlimits low [ppm] sensor1 | 14000 ppm |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Gas detecting sensor version | Basic |
| Material Description | GDA Gas detection unit P Basic |
| Packing format | Multi pack |
| Parts included | Cable glandCalibration certificateComplete unitMounting kit |
| PFAS content [Yes/No] | No |
| Power consumption [A] | 0.25 A |
| Product group | Sensors |
| Product line | Industrial Refrigeration |
| Product name | Gas detection unit |
Characteristic | Value |
|---|---|
| Product Type | Basic |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Refrig. range [ppm] sensor1 [max] | 28000 ppm |
| Refrig. range [ppm] sensor1 [min] | 0 ppm |
| Refrigerants | R717 |
| Relative humidity (RH) [%] [max] | 90 % |
| Relative humidity (RH) [%] [min] | 15 % |
| Response delay [s] | 0 s |
| Sensor 1 type | Pellistor |
| Supply voltage [V] AC [max] | 29 V |
| Supply voltage [V] AC [min] | 19 V |
| Supply voltage [V] DC [max] | 29.00 V |
| Supply voltage [V] DC [min] | 19.00 V |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 357 Gram |
| Net weight | 319 Gram |
| Volume | 1.345 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255041238 |
| Proposition 65 | No significant risk |