
Sensors, Warning Module, GDC; GDH; GDHF:GDHC; GDA
148H6223
Warning Module, Used for product: GDC; GDH; GDHF:GDHC; GDA, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for sensors and transmitters, Accessories for gas detection sensors
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Warning Module |
Packing format | Single pack |
Product description | GD Controller accesory |
Product group | Sensors |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Gas detection unit |
Product Type | Accessory |
Quantity per packing format | 1 pc |
Type designation | GD Accessory |
Used for product | GDAGDCGDHGDHF:GDHC |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.546 Kilogram |
Net weight | 0.438 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.724 Liter |
EAN/UPC | 5714279935936 |