Gas detecting sensor, Sensor Boards
148H5263
Function: Gas detecting sensor, Used for product: GDHF SC 1000
148H5263
Product specifications
Characteristic | Value |
|---|---|
| Application Models | IP66, remote sensor |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Gas detecting sensor |
| Material Description | GDHF SC 1000 rmt. sens.w. 5 m cable |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Sensors |
| Product line | Industrial Refrigeration |
| Product name | Gas detecting sensor |
| Product Type | Sensor Boards |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R404A/R507A |
| Used for product | GDHF SC 1000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.15 Kilogram |
| Net weight | 1.045 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.295 Liter |
| EAN/UPC | 5702428184779 |