Gas detector spare parts, GD Mainboard Test kit
148H5239
GD Mainboard Test kit, Packing format: Single pack, Quantity per packing format: 1
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | GD Mainboard Test kit |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Gas detector spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service tool |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.037 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.511 Liter |
| EAN/UPC | 5702428879514 |