Danfoss logo
SFIA 40 bar-product-category

SFIA 40 bar

SFIA strainers are a range of angleway and straightway strainers, which are carefully designed to give favourable flow conditions. The design makes the strainer easy to install, and ensures quick strainer inspection and cleaning.
SFIA strainers are used ahead of automatic controls, pumps, compressors etc., for initial plant start-up and where permanent fltration of the refrigerant is required. The strainer reduces the risk of undesirable system breakdowns and reduces wear and tear on plant components.
SFIA strainers are equipped with a screen of stainless steel, available in sizes 100, 150, 250 and 500μ (microns).

Features and benefits

  • Filter net of stainless steel mounted direct without extra gaskets means easy servicing
  • Two types of strainer inserts are available:
  • SFIA 15-40 (½ – 1 ½ in.): A special insert (50μ) can be used in combination with a standard version when cleaning a plant during commissioning
  • SFIA 50-100 (2 - 4 in.): A large capacity filter bag (50μ) can be inserted for cleaning plant during commissioning
  • SFIA 80-100 (3 - 4 in.) can be equipped with a magnetic insert for detention of iron particles and other magnetic particles
  • Each strainer clearly marked with type, size and performance range