
Strainers, FIA 150
148B6206
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | GOST 8734-75/8732-78 |
| Contains batteries | No |
| Cv value [gal/min] 100 plain | 1594.28 gal/min |
| Cv value [gal/min] 100 pleated | 1969.40 gal/min |
| Cv value [gal/min] 38 plain | 1725.48 gal/min |
| Cv value [gal/min] 72 plain | 1643.15 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cover |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 6 in |
| Inlet connection size [mm] | 150.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m3/h] µ150 plain | 362.1 m³/h |
| Kv value [m3/h] µ150 pleated | 447.3 m³/h |
| Kv value [m3/h] µ250 plain | 373.2 m³/h |
Characteristic | Value |
|---|---|
| Kv value [m3/h] µ500 plain | 391.9 m³/h |
| Material Description | FIA 150 G ANG Filter Housing PS52 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 6 in |
| Outlet connection size [mm] | 150.0 mm |
| Outlet connection type | Butt weld-Gost |
| Packing format | Single pack |
| Parts Program name | FIA |
| PED category | III |
| Product accessories | SVL Flexline accessories |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA 150 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39.5 Kilogram |
| Net weight | 29.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 111.766 Liter |
| EAN/UPC | 5702428919500 |