
Strainers, FIA SS 32
148H3224
Connection material: Steel, Max. Working Pressure [bar]: 52
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA SS
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection size [in] | 1 1/4 in |
| Connection size [mm] | 32 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv value [gal/min] 100 plain | 104.79 gal/min |
| Cv value [gal/min] 100 pleated | 128.56 gal/min |
| Cv value [gal/min] 150 plain | 101.27 gal/min |
| Cv value [gal/min] 38 plain | 112.27 gal/min |
| Cv value [gal/min] 72 plain | 108.75 gal/min |
| Cv value [gal/min] 72 pleated | 134.29 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cover |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
Characteristic | Value |
|---|---|
| Kv value [m3/h] µ100 plain | 23.0 m³/h |
| Kv value [m3/h] µ150 plain | 23.8 m³/h |
| Kv value [m3/h] µ150 pleated | 29.2 m³/h |
| Kv value [m3/h] µ250 plain | 24.7 m³/h |
| Kv value [m3/h] µ250 pleated | 30.5 m³/h |
| Kv value [m3/h] µ500 plain | 25.5 m³/h |
| Material Description | FIA-SS 32 DANG FILTE HOUSI 52BAR |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Packing format | Single pack |
| PED category | II |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA SS 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R125R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR502R503R507AR513A |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.198 Kilogram |
| Net weight | 2.198 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.714 Liter |
| EAN/UPC | 5702428241212 |