Strainers, FIA SS 20
148B4947
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
148B4947
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Stainless steel |
| Connection standard | ASME B 36.19M SCHEDULE 40 |
| Contains batteries | No |
| Cv value [gal/min] 100 plain | 23.78 gal/min |
| Cv value [gal/min] 100 pleated | 30.38 gal/min |
| Cv value [gal/min] 150 plain | 23.34 gal/min |
| Cv value [gal/min] 38 plain | 25.98 gal/min |
| Cv value [gal/min] 72 plain | 24.66 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cover |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Further information | DNV3.2 certificate |
| Inlet connection size [in] | 3/4 in |
| Inlet connection size [mm] | 20.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m3/h] µ100 plain | 5.3 m³/h |
| Kv value [m3/h] µ150 plain | 5.4 m³/h |
| Kv value [m3/h] µ150 pleated | 6.9 m³/h |
Characteristic | Value |
|---|---|
| Kv value [m3/h] µ250 plain | 5.6 m³/h |
| Kv value [m3/h] µ500 plain | 5.9 m³/h |
| Material Description | FIA SS 20 A40 STR Filter Housing 52 DNV |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 3/4 in |
| Outlet connection size [mm] | 20.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | FIA |
| PED category | Art. 4, par. 3 |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA SS 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.628 Kilogram |
| Net weight | 1.47 Kilogram |
| Volume | 2.577 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255153603 |
| Proposition 65 | Cancer and Reproductive Harm |