
Strainer, FIA 125
148X1315
Connection type: Butt weld, Inlet connection type: Butt weld, Weave fineness [µm]: 500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA Housing
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 5 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Filter version | Standard version |
Inlet connection type | Butt weld |
Material Description | FIA 125 ANG 5” BW, 500 Micron Pleate |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | FIA 125 |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 72 Mesh |
Weave fineness [µm] | 500 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.007 Liter |
EAN/UPC | 5702428548410 |